infrastructure for a connected world

An image of Double Gang  Rectangular Screw-on Faceplate
CPGEI-2G


Screw-on double gang rectangular faceplate. Covers two NEMA standard rectangular electrical outlets or two standard rectangular communication module frames, Electric Ivory.
Sub Brand NA
Color Electric Ivory
Faceplate Size Double Gang
Material ABS
Overall Height (In.) 114.3
Overall Height (mm) 114.3
Application Power Rated
Length (In.) 4.5
Length (mm) 114.3
Module Type GFCI Rectangular
Number of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1