infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70N2EI


Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules. For use with PANDUIT surface raceway systems. Electric Ivory.
OM Obsolete CodeOBSOLETE
Sub Brand Nordx/CDT
Color Electric Ivory
Material PVC
Overall Height (In.) 114.3
Overall Height (mm) 114.3
CE Compliant No
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Nordx/CDT
Number of Ports 2
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1