infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for Nordx/CDT Modules - 2 Position
T70N2IW


Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules (not included). Can be used with Panduit surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.
Color Off-White
Material PVC
Height (In.) 114.3
Height (mm) 114.3
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Nordx/CDT
No. of Ports 2
Sub Brand Nordx/CDT
RoHS Compliancy Status Compliant
Min. Order Qty. 1