infrastructure for a connected world

An image of Double Gang 106 Duplex Electrical & Two Communication Insert Faceplate
FP2DCEI


Covers one NEMA standard 106 duplex electrical receptacle and accepts PANDUIT® Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section.
Color Electric Ivory
Faceplate Size Double Gang
No. of Module Spaces 2
Application Power-rated
Material PVC
Height (mm) 114.3
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 4.50
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 0.22
RoHS Compliancy Status Compliant
Min. Order Qty. 1