infrastructure for a connected world

An image of Double Gang 106 Duplex Electrical & Two Communication Insert Faceplate
FP2DCIG


Double gang faceplate, accepts 106 duplex electrical device and 1/3 or 1/2 communication inserts. International Gray
OM Obsolete CodeOBSOLETE
Sub Brand NA
Color International Gray
Faceplate Size Double Gang
Application Power Rated
Material PVC
Overall Height (mm) 114.3
CE Compliant No
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
Number of Ports 5
Overall Height (In.) 114.3
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1