infrastructure for a connected world

An image of Double Gang 106 Duplex Electrical & Two Communication Insert Faceplate
FP2DCIW


Covers one NEMA standard 106 duplex electrical receptacle and accepts PANDUIT® Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section, Off White.
Color Off-White
Faceplate Size Double Gang
Application Power Rated
Material PVC
Height (mm) 114.3
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 114.3
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
No. of Ports 2
Sub Brand NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1