infrastructure for a connected world

An image of Double Gang Rectangular Electrical & Two Communication Insert Faceplate
FP2RCEI


Covers one NEMA standard rectangular electrical receptacle and accepts Panduit Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section, Electric Ivory.
Sub Brand NA
Color Electric Ivory
Faceplate Size Double Gang
Application Power Rated
Material PVC
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
Number of Ports 2
Overall Height (In.) 114.3
Overall Height (mm) 114.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1