infrastructure for a connected world

An image of Double Gang Rectangular Electrical & Two Communication Insert Faceplate
FP2RCIG


Double gang faceplate, accepts GFCI rectangular electrical device and 1/3 or 1/2 communication inserts. International Gray
OM Obsolete CodeOBSOLETE
Sub Brand NA
Color International Gray
Faceplate Size Double Gang
Application Power Rated
Material PVC
CE Compliant No
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
Number of Ports 5
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1