infrastructure for a connected world

An image of Double Gang Rectangular Electrical & Two Communication Insert Faceplate
FP2RCWH


Covers one NEMA standard rectangular electrical receptacle and accepts Panduit Mini-Com® 1/2-size, 1/3-size, and 2/3-size Inserts. For product application, please reference LD profile raceway section, White.
Sub Brand NA
Color White
Faceplate Size Double Gang
Application Power Rated
Material PVC
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
Number of Ports 2
Overall Height (In.) 114.3
Overall Height (mm) 114.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1