infrastructure for a connected world

An image of Single Gang Snap-on Vertical Communication Faceplate, 1 Insert and 2 Modules
T70B1AW


Snap-on vertical communication faceplate. Holds one 1/2-size PANDUIT® Mini-Com® Insert and two modules. No additional mounting hardware required, Arctic White.
Color Arctic White
Faceplate Size Single Gang
No. of Module Inserts 1
No. of Module Spaces 2
Application Low Voltage
Material PVC
Width (In.) 0.22
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Depth (mm) 5.7
Height (In.) 4.50
Height (mm) 114.3
Length (In.) 2.75
Length (mm) 69.8
Width (mm) 5.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1