infrastructure for a connected world

An image of Single Gang Snap-on Vertical Communication Faceplate, 1 Insert and 2 Modules
T70B1EI


Snap-on vertical communication faceplate. Holds one 1/2-size PANDUIT® Mini-Com® Insert and two modules. No additional mounting hardware required.
OM Obsolete CodeOBSOLETE
Sub Brand NA
Color Electric Ivory
Faceplate Size Single Gang
Application Low Voltage
Material PVC
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 2.75
Length (mm) 69.8
Module Type Insert
Number of Ports 2
Overall Height (In.) 114.3
Overall Height (mm) 114.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1