infrastructure for a connected world

An image of Snap-on Horizontal Sloped Communication Faceplate - 2 Position
T70FH2IG


Mini Com Snap-on horizontal sloped communication faceplate. Accepts two Mini-Com Modules. International Gray.
OM Obsolete CodeOBSOLETE
Color International Gray
Faceplate Size Single Gang
Application Low Voltage
Material PVC
CE Compliant No
Height (In.) 69.8
Height (mm) 69.8
Length (In.) 4.50
Length (mm) 114.3
Module Type Mini-Com
No. of Ports 2
Part Features NA
Sub Brand Mini-Com
RoHS Compliancy Status Compliant
Min. Order Qty. 1