infrastructure for a connected world

An image of Snap-on Horizontal Sloped Communication Faceplate - 2 Position
T70FH2IW


Snap-on horizontal sloped communication faceplate. Accepts two Panduit® Mini-Com® Modules (not included). No additional mounting hardware required, Off White.
Color Off-White
Faceplate Size Single Gang
Application Low Voltage
Material PVC
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 69.8
Height (mm) 69.8
Length (In.) 4.50
Length (mm) 114.3
Module Type Mini-Com
No. of Ports 2
Sub Brand Mini-Com
RoHS Compliancy Status Compliant
Min. Order Qty. 1