infrastructure for a connected world

An image of Snap-on Horizontal Sloped Communication Faceplate - 4 Position

Snap-on horizontal sloped communication faceplate. Accepts four Panduit® Mini-Com® modules (not included). No additional mounting hardware required, International Gray.
Color International Gray
Faceplate Size Single Gang
Application Low Voltage
Material PVC
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 69.8
Height (mm) 69.8
Length (In.) 4.50
Length (mm) 114.3
Module Type Mini-Com
No. of Ports 4
Sub Brand Mini-Com
RoHS Compliancy Status Compliant
Min. Order Qty. 1