infrastructure for a connected world

An image of NetKey Snap-on Horizontal Sloped Faceplate - 4 Position
NK4HSRFAW


NetKey Snap-on horizontal sloped faceplate for Surface Raceway, accepts four keystone modules.
OM Obsolete CodeOBSOLETE
Material ABS
Module Type NetKey
Sub Brand Keystone
Overall Height (In.) 69.8
Overall Height (mm) 69.8
Number of Ports 4
Color Arctic White
Faceplate Size Single Gang
CE Compliant No
Application Low Voltage
Length (In.) 4.50
Length (mm) 114.3
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1