infrastructure for a connected world

An image of NetKey Snap-on Horizontal Sloped Faceplate - 4 Position

Snap-on 4-position sloped horizontal faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles.
Color Off-White
Material ABS
Height (In.) 69.8
Height (mm) 69.8
CSA Certified Yes
UL Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 4.50
Length (mm) 114.3
Module Type NetKey
No. of Ports 4
Sub Brand Keystone
RoHS Compliancy Status Compliant
Min. Order Qty. 1