infrastructure for a connected world

An image of NetKey Snap-on Horizontal Sloped Faceplate - 4 Position
NK4HSRFWH


Snap-on 4-position sloped horizontal faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles.
Sub Brand Keystone
Color White
Material ABS
Overall Height (In.) 69.8
Overall Height (mm) 69.8
CSA Certified Yes
UL Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 4.50
Length (mm) 114.3
Module Type NetKey
Number of Ports 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1