infrastructure for a connected world

An image of NetKey Snap-on Vertical Sloped Faceplate - 4 Position
NK4VSRFEI


Snap-on 4-position sloped vertical faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, Electric Ivory.
Color Electric Ivory
Material ABS
CSA Certified Yes
UL Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Height (In.) 114.3
Height (mm) 114.3
Length (In.) 2.75
Length (mm) 69.8
Module Type NetKey
No. of Ports 4
Sub Brand Keystone
RoHS Compliancy Status Compliant
Min. Order Qty. 1