infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70L2IW


Snap-on horizontal communication faceplate designed to accept two SYSTIMAX communication modules (not included). Can be used with PANDUIT surface raceway systems and boxes that accept 70mm faceplates. No additional mounting hardware required, Off White.
OM Obsolete CodeOBSOLETE
Sub Brand SYSTIMAX
Color Off-White
Material PVC
Overall Height (In.) 69.8
Overall Height (mm) 69.8
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Systimax
Number of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1