infrastructure for a connected world

An image of Snap-on Horizontal Communication Faceplate for SYSTIMAX  Modules - 4 Position
T70L4AW


Snap-on horizontal communication faceplate designed to accept four SYSTIMAX communication modules. For use with PANDUIT surface raceway systems. Arctic White
OM Obsolete CodeOBSOLETE
Sub Brand SYSTIMAX
Color Arctic White
Material PVC
Overall Height (In.) 69.8
Overall Height (mm) 69.8
CE Compliant No
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Systimax
Number of Ports 4
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1