infrastructure for a connected world

An image of Snap-on Vertical Communication Faceplate for SYSTIMAX  Modules - 2 Position
T70LV2AW


Snap-on Vertical communication faceplate designed to accept two SYSTIMAX communication modules. For use with PANDUIT surface raceway systems. Arctic White
OM Obsolete CodeOBSOLETE
Sub Brand SYSTIMAX
Color Arctic White
Material PVC
CE Compliant No
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type Systimax
Number of Ports 2
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1