infrastructure for a connected world

An image of Snap-on Flush Mount Universal Keystone Faceplate - 4 Position
T70KW4IG


Snap-on 4-position flush mount faceplate accepts any Panduit® NetKey® Module and most other manufacturers' keystone modules. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, International Gray.
Sub Brand Keystone
Color International Gray
Material PVC
Overall Height (In.) 69.8
Overall Height (mm) 69.8
CSA Certified Yes
UL Listed Yes
Application Low Voltage
Faceplate Size Single Gang
Length (In.) 2.75
Length (mm) 69.8
Module Type NetKey
Number of Ports 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1