infrastructure for a connected world

An image of Single Gang Pass Through Divider for LD2P10
JBD1


Single gang pass-through divider. Allows power and communication outlets to be routed in series. For use with JBP1 or JBP1D when installing LD2P10 raceway.
Material ABS
Raceway Type Pass-Through
Overall Length (In.) 4.99
Overall Length (mm) NA
Overall Width (In.) 3.25
Overall Height (In.) 0.89
Color Off-White
Product Type Power Rated
Length (In.) 4.99
CSA 22.2 No.62-93 Yes
Gang Opening Type Single Gang
Outlet Box Power Rating Low Voltage,Power Rated
Outlet Box Size Single Gang
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1