infrastructure for a connected world

An image of Double Gang Pass Through Divider for LD2P10
JBD2


Double gang pass-through divider. Allows power and communication outlets to be routed in series. For use with JBP2D when installing LD2P10 raceway.
Material ABS
Raceway Type Pass-Through
Overall Length (In.) 5
Overall Length (mm) 127
Overall Width (In.) 5
Overall Height (In.) 1.51
Color Off-White
Product Type Power Rated
CE Compliant Yes
CSA 22.2 No.62-93 Yes
Gang Opening Type Double Gang
Outlet Box Power Rating Low Voltage,Power Rated
Outlet Box Size Double Gang
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1