infrastructure for a connected world

An image of Single Gang Power Rated 2-piece Deep Outlet Box
JBP1DEI


Single gang two-piece screw together deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® T-45, LD2P10 (when used with JBD1), or LD profile raceway. 5.19in L x 3.45in W x 2.75in H (131.9mm x 87.7mm x 69.8mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, Electric Ivory.
Material PVC
Color Electric Ivory
Height (In.) 2.75
Height (mm) 69.9
Length (In.) 5.02
Length (mm) 127.5
Width (In.) 3.28
Width (mm) 83.3
CE Compliant Yes
Part Features Single gang two-piece screw together deep outlet box. (L=5.19in. W=3.45in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard single gang faceplate.
Type Junction Box
RoHS Compliancy Status Compliant
Min. Order Qty. 1