infrastructure for a connected world

An image of Single Gang Power Rated 2-piece Deep Outlet Box
JBP1DIG


Single gang two-piece screw together deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® T-45, LD2P10 (when used with JBD1), or LD profile raceway. 5.19in L x 3.45in W x 2.75in H (131.9mm x 87.7mm x 69.8mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, International Grey.
Material PVC
Raceway Type Two-Piece Outlet Box
Overall Length (In.) 5.02
Overall Length (mm) 127.5
Overall Width (In.) 3.28
Overall Height (In.) 2.75
Color International Gray
Product Type Power Rated
CE Compliant Yes
CSA 22.2 No.62-93 Yes
Gang Opening Type Single Gang
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1