infrastructure for a connected world

An image of Single Gang Power Rated 2-piece Deep Outlet Box
JBP1DWH


Single gang two-piece screw together deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® T-45, LD2P10 (when used with JBD1), or LD profile raceway. 5.19in L x 3.45in W x 2.75in H (131.9mm x 87.7mm x 69.8mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, White.
Material PVC
Raceway Type Two-Piece Outlet Box
Overall Length (In.) 5.02
Overall Length (mm) 127.5
Overall Width (In.) 3.28
Overall Height (In.) 2.75
Color White
Product Type Power Rated
CE Compliant Yes
CSA 22.2 No.62-93 Yes
Gang Opening Type Single Gang
Part Features Single gang two-piece screw together deep outlet box. (L=5.19in. W=3.45in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard single gang faceplate.
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1