infrastructure for a connected world

An image of Single Gang Power Rated 2-piece Extension Outlet Box
JBP1EAW


Single gang two-piece screw together extension outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 4.99"L x 3.30"W x 1.00"H (126.7mm x 83.8mm x 25.4mm). Breakouts for 1/2", 3/4", or 1" diameter conduit, Arctic White.
Material PVC
Raceway Type Two-Piece Outlet Box
Overall Length (In.) 4.99
Overall Length (mm) 126.7
Overall Width (In.) 3.45
Overall Height (In.) 1
Color Arctic White
Product Type Power Rated
CE Compliant Yes
CSA 22.2 No.62-93 Yes
Gang Opening Type Single Gang
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1