infrastructure for a connected world

An image of PD3 Raceway Adapter For Junction Boxes
BA3EI-X


Fits into LD10 breakout of most Pan-Way™ Surface Mount Outlet Boxes. For use with type PD3 raceway, electric ivory.
Material ABS
Color Electric Ivory
Overall Length (In.) 1.96
Overall Length (mm) 49.9
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) 0.93
Overall Height (mm) 23.6
Internal Area (in²) NA
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
CSA Certified Yes
UL Listed Yes
Length (In.) 1.96
Length (mm) 49.9
RoHS Compliancy Status Compliant
Min. Order Qty. 10