infrastructure for a connected world

An image of Office Furniture Raceway Snap-on Horizontal Sloped Faceplate - 4 Position
OF70FH4MT


Snap-on single gang horizontal sloped communication faceplate. Accepts up to four PANDUIT® Mini-Com® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant.
Fitting Type Sloped Faceplate
Material PVC
Overall Width (In.) 0.63
Overall Height (In.) 4.5
Color Medium Tone
Length (In.) 2.75
UL5C (Class 2 Communication only) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Low Voltage Faceplates