infrastructure for a connected world

An image of Office Furniture Raceway Snap-on Horizontal Sloped Faceplate - 4 Position

Snap-on single gang horizontal sloped communication faceplate. Accepts up to four PANDUIT® Mini-Com® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant.
Material PVC
Color Office Gray
Height (In.) 4.50
Height (mm) 114.3
Labels Required 1-One Port, 1-Four Port
Length (In.) 2.75
Length (mm) 70.0
UL5C (Class 2 Communication only) Yes
Width (In.) 0.63
RoHS Compliancy Status Compliant
Min. Order Qty. 1