infrastructure for a connected world

An image of Cove Raceway Backfeed Fitting
WCM35BFIW


Backfeed fitting. Inserts allow cable entry and exit through the back of the raceway and conduit. Breakouts include 1/2", 3/4", and 1" .
Fitting Type Backfeed
Material PVC
Color Off-White
Overall Length (In.) 7.75
Overall Length (mm) 196.9
Overall Width (In.) 3.05
Overall Height (In.) 3.06
Internal Area (mm²) NA
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 7.75
Mounting Snap-On
Type Backfeed
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Power Rated Fittings