infrastructure for a connected world

An image of Cove Raceway, Power Rated Multi-Channel Raceway Base, Off White, 8ft.
WCM35BIW8


Cove raceway base, 8 foot length, used for mounting in the horizontal corner between the ceiling and wall or vertical corner between walls.
Product Type Power Rated Channel
Material PVC
Color Off-White
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Height (In.) 2.23
Length (ft.) 8
Width (In.) 4.1
Fitting Type Channel
Mounting Screw-On
Part Features Cove raceway base used for mounting in the horizontal corner between the ceiling and wall or the vertical corner between walls. Overall raceway dimension (Cove raceway base and cover): 3.50" x 3.50" (89.0mm x 89.0mm) Tamper resistant. Transitions to Panduit T-70, T-45 and LD profile raceway. Cove raceway and fittings may be painted to blend with any decor. Supplied with pre-punched mounting holes.
Type Base
RoHS Compliancy Status Compliant
Min. Order Qty. 64