infrastructure for a connected world

An image of Cove Raceway, Power Rated Multi-Channel Raceway Cover, Off White, 8ft.
WCM35CIW8


Cove raceway cover, 8 foot length.
Fitting Type Cover
Material PVC
Color Off-White
Overall Width (In.) 4.9
Overall Height (In.) 0.08
CSA 22.2 No.62-93 Yes
Length (ft.) 8
Mounting Snap-On
Part Features Cove raceway cover. Overall raceway dimension (Cove raceway base and cover): 3.50" x 3.50" (89.0mm x 89.0mm) Tamper resistant. Cove raceway and fittings may be painted to blend with any decor.
Type Cover
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 64
Product Type Power Rated Channel