infrastructure for a connected world

An image of Cove Raceway Device Box and Faceplate Adapter
WCM35DBFIW


Device box and faceplate adapter. Used in cove raceway to install single or double gang power and/or data devices in-line. Will accept snap-on or screw-on single gang faceplate or screw-on double gang faceplate.NOTE: Will accept GFCI or TVSS outlets in single gang configuration only.
Fitting Type Device Box and Faceplate Adapter
Material PVC
Color Off-White
Overall Length (In.) 5.11
Overall Length (mm) 129.9
Overall Width (In.) 5.11
Overall Height (In.) 10
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 5.11
Mounting Snap-On
Type Device Box and Faceplate Adapter
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Power Rated Fittings