WCM35DW8Cove raceway divider wall. Snaps onto rails in cove raceway base to create separate channels. Must use wire retainers to ensure channel separation per UL/CSA. Available in 8' lengths.
|
Product Type | Power Rated Channel |
Material | PVC |
Color | Gray |
CSA 22.2 No.62-93 | Yes |
Length (ft.) | 8 |
Fitting Type | Divider Wall |
Height (In.) | 2.17 |
Mounting | Snap-On |
Type | Divider Wall |
UL5A Listed | Yes |
Width (In.) | 0.46 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 64 |
UPC | 07498391137 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0761 |
Std. Ctn. Qty. | 64 |
Std. Ctn. Volume (cf) | 0.6091 |
3D Rendering | Pan-Way Cove Raceway Roadmap | US English | 372 KB |
Catalog Cut Sheets | Pan-Way Cove Raceway | US English | 80 KB |
Compliances | PanWay Cove Raceway: LP-SPEC-WCM35-2 | US English | 31 KB |
Line Cards | Surface Raceway Line Card | US English | 7033 KB |
Part Drawings | 3.5 Inch Cove Molding Divider Wall: 37786-15 | US English | 46 KB |
Part Drawings | 3.5 Inch Cove Molding Divider Wall: 37786-15 | US English | 91 KB |
Part Drawings | 3.5 Inch Cove Molding Divider Wall: 37786-15 | US English | 91 KB |
Specification Sheets | Pan-Way Cove Raceway System: SRSP26--WW-ENG | US English | 892 KB |