infrastructure for a connected world

An image of Fitting, Adapter from 12" x 4" FiberRunner to 12" x 4" ADC FiberGuide, BL
FRADC12X4BL


The fitting transitions from ADC's 12x4 FiberGuide System to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.
Material Metal
Color Black
Product Name Adapter from 12x4 FiberRunner® System to ADC 12x4 FiberGuide*
Overall Width (In.) 13.44
Overall Width (mm) 341.4
Couplers Required (1 pc.) FRBC12X4YL
Fitting Type Adapter
Series Type 12 x 4 FiberRunner Fitting
Overall Depth (mm) 101.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1