infrastructure for a connected world

An image of Fitting, Adapter from 12" x 4" FiberRunner to Various 12" x 4" Systems, BL
FRNWT12


The fitting transitions from the Tyton 12x4 Lightguide Channel, Newton 12x4 Channel, or Ditel 12x4 Lightrax Channel to the Panduit 12x4 FiberRunner® System. It is black and made of metal. Attachment hardware is included.
Product Name Adapter from 12x4 FiberRunner® System to Various 12x4 System Channels
Color Black
Material Metal
Couplers Required (1 pc.) FRBC12X4YL
Fitting Type Adapter
System Type 12 x 4 FiberRunner Fitting
Depth (mm) 86.7
Height (In.) 4.23
UL Listed Yes
Width (In.) 13.34
Width (mm) 338.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1