infrastructure for a connected world

An image of Fitting, Horizontal Right Angle, 12" x 4" (300mm x 100mm), FiberRunner, YL
FRRA12X4YL


Attaches to 12x4 channel and/or fitting to create a 90° horizontal turn from a straight horizontal run. Inside divider walls manage cables routed around horizontal right angles. Accepts optional split cover FRRASC12YL.
NCG Print Part Description NA
Color Yellow
Product Name 12x4 Horizontal Right Angle Fitting
Overall Width (In.) 18.07
Overall Width (mm) 458.9
Overall Height (In.) 4.22
Overall Height (mm) 107.3
UL Listed Yes
Material ABS
Couplers Required (2 pcs.) FRBC12X4YL
Cover Part Number FRRASC12YL
Fitting Type Horizontal Right Angle
Series Type 12 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1