infrastructure for a connected world

An image of Split Cover, Transition Left Reducer From 12" x 4" to 6" x 4" FiberRunner, YL
FRRF126LSCYL


The optional split cover for the transition left reducer fitting FRRF126LYL is yellow and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a 1/2" (12.7mm) opening for easy access to add or remove cables.
Product Name Split Cover for 12x4 to 6x4 Transition Left Reducer Fitting
Color Yellow
Material ABS
Couplers Required NA
Cover Part Number NA
Fitting Type Left Reducer Cover
System Type 12 x 4 FiberRunner Fitting
Height (In.) 2.63
Height (mm) 66.9
Length (mm) 247.6
UL Listed Yes
Width (In.) 13.66
Width (mm) 347.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1