infrastructure for a connected world

An image of Fitting, 1-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing, YL
FIDT2X2YL


Used to route cable into one piece of 1.5 (38mm) diameter split corrugated tubing. Used with a spill-over junction with a 2x2 exit, 2x2 Fiber-Duct Fittings, and the 2x2 FiberRunner® Hinged Channel, Yellow.
System Dimensions 2x2
Material ABS
Color Yellow
Product Name 1-Port Spillout to 1.5" (38mm) Inside Diameter Corrugated Tubing
Overall Width (mm) 55.6
Overall Height (In.) 2.84
Overall Height (mm) 72.2
Standards Met UL Listed to 2024A
Cover Part Number NA
Couplers Required (1 pc.) FBC2X2YL
Fitting Type 1-Port Spillout
Application Segregate, route, and protect fiber optic and high performance copper cabling.
Part Features Fastest installations, easy to maintain, system strength, versatility, Cable protection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1