infrastructure for a connected world

An image of Spill-Over Junction Fitting with 2x2 Exit
FRSPJ2X2YL


The fiber routing spill-over junction assembles onto the 4x4, 6x4, 12x4, or 24x4 FiberRunner® Channel, spilling over the side into a 2x2 vertical exit. It requires a coupler to attach the 2x2 FiberRunner® and fittings to the vertical exit. It mounts directly to the existing installation with no alteration required. Mounting hardware is provided for secure attachment. It is yellow and made of ABS plastic.
System Dimensions 24x4, 12x4, 6x4 and 4x4
Material ABS
Color Yellow
Product Name Spill-Over Junction with 2x2 Exit
Overall Length (In.) 8.78
Overall Length (mm) 223
Overall Width (In.) 4.9
Overall Width (mm) 124.5
Overall Height (In.) 5.51
Overall Height (mm) 142.6
Standards Met UL Listed to 2024A
Cover Part Number FRSPJC24YL for 4x4 Channel FRSPJC26YL for 6x4 Channel FRSPJC212YL for 12x4 Channel
Couplers Required (1 pc.) FBC2X2YL
Fitting Type Spill-Over
Application Racks or in approved under floor applications
Length (In.) 8.78
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
RoHS Compliancy Status Compliant
Min. Order Qty. 1