infrastructure for a connected world

An image of Accessory, QuikLock Mounting Clips, FiberRunner
FRQMC-X


Used wherever additional FiberRunner® Slide Clamps would be helpful. For example, use on 12x4 FiberRunner® QuikLock™ Brackets to accommodate dual runs of 6x4 or 4x4 FiberRunner® Channel.
Application Used wherever Additional Fiberrunner Slide Clamps would be Helpful.
Product Type Quick Mount Clip
Color Black
For Use With FiberRunner Slide Clamps
Includes (10) Clip Assemblies, (10) 1/4-20x1/2 Hex Head Cap Screws, (10) 1/4 Helical Spring Lockwashers.
Product Name FiberRunner® Quick Mount Clips
Material Steel
Number of Pieces 3
Overall Height (In.) 0.95
Overall Height (mm) 24.1
Overall Length (In.) 0.54
Overall Length (mm) 13.7
Overall Width (In.) 1.25
Overall Width (mm) 31.8
Angle 90°
Series Type FiberRunner Accessory
RoHS Compliancy Status Compliant
Min. Order Qty. 10