FRSTRCBLStrut mounting clip assembly allows FiberRunner® Channel or Wyr-Grid® Pathway to be attached directly to standard 1 5/8" wide strut structures. Contains two clips and all hardware for assembly. Bolts release with 7/16" nut driver.
|
Color | Black |
Application | FiberRunner pathways |
Depth In (mm) | 41.3 In (1.62 mm) |
Height In (mm) | 16.5 In (0.65 mm) |
Length (In.) | 68.4 |
Length (mm) | 1.62 |
Material | Steel |
Part Features | Allows for any Size Of Wyr-grid Pathway to be Installed directly to 15/8" Wide Strut Metal Framing Channel. |
System Type | FiberRunner Accessory |
Weight (Kg) | 0.19 |
Weight (g) | 190 |
Weight (lbs) | 0.42 |
Width In (mm) | 1.62 In (41.3 mm) |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498307029 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1041 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Installation Documents | FRSTRCBL: Firberrunner Struct Clip Kit: V00029FR | US English | 336 KB |
Part Drawings | FIBERRUNNER STRUT CLIP KIT | US English | 94 KB |