infrastructure for a connected world

An image of Accessory, 5/8" Threaded Rod, 1
TR1-58-X


Threaded rod can be used with various mounting brackets. Length = 12" (305mm).
Material Steel
Product Name Threaded Rod in One Foot Lengths
Color NA
Overall Length (In.) 12
Overall Length (mm) 304.8
Series Type FiberRunner Accessory
Length (In.) 12.00
Thread Size 11
Thread Size (mm) 11
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 10