CADIN1BLThe Mini-Com® DIN Rail Mount Adapter mounts to standard 35mm DIN rails and accepts any single port Mini-Com® Module. It is black and includes a label and label cover.
|
Product Type | Rail Mount Adapter |
Material | Plastic |
Overall Width (In.) | 1.89 |
Overall Width (mm) | 48 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40.6 |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 40.6 |
Number of Ports | 1 |
For Use With | 35mm DIN Rail |
Color | Black |
Standards Met | EN 60715, EN 50022, TH 35-7.5, UL94V-0, UL1863, RoHS Compliant |
Includes | Plastic Adapter, Label, Label Cover |
Sub Brand | IndustrialNet™ |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498339754 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0068 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0676 |
Installation Documents | Installation Instructions/Best Practices - PN549 | US English | 62 KB |
Line Cards | Outlets Offering for EMEA | UK English | 6093 KB |
Part Drawings | Part Drawing - DWG - CADIN1_ | US English | 204 KB |
Part Drawings | Part Drawing - DXF - CADIN1_ | US English | 445 KB |
Part Drawings | Mini-Com 1 Port DIN Rail Adapter W/Label and Label Cover COCADIN1XX--ENG | US English | 143 KB |
Reference Architecture | Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002 | Spanish | 167 KB |
Specification Sheets | Mini-Com DIN Rail Mount Adapter: OTSP31--WW-ENG | US English | 104 KB |