infrastructure for a connected world

An image of DIN rail mount adapter with label, single port, International Gray
CADIN1IG


Mini-Com® DIN Rail Mount Adapter mounts to standard 35mm DIN rail and accepts any single port Mini-Com® Module, international gray. Includes a label and label cover.
Sub Brand IndustrialNet
Product Type Rail Mount Adapter
Overall Width (In.) 0.75
Overall Width (mm) 19
Overall Depth (In.) 1.6
Overall Depth (mm) 40.7
Number of Ports 1
Color International Gray
Module Type Mini-Com
Connection Type UTP, STP, Fiber-Optic, A/V
Maximum Overall Height (In.) 1.89
Maximum Overall Height (mm) 48.1
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1