infrastructure for a connected world

An image of DIN rail mount adapter with label, single port, Off White
CADIN1IW


Mini-Com® DIN Rail Mount Adapter mounts to standard 35mm DIN rail and accepts any single port Mini-Com® Module, off white. Includes a label and label cover.
Product Type Rail Mount Adapter
Overall Width (In.) 0.75
Overall Width (mm) 19
Overall Depth (In.) 1.6
Overall Depth (mm) 40.7
Number of Ports 1
Color Off-White
Module Type Mini-Com
Connection Type UTP, STP, Fiber-Optic, A/V
Maximum Overall Height (In.) 1.89
Maximum Overall Height (mm) 48.1
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet™