infrastructure for a connected world

An image of DIN rail mount adapter with label, single port, White
CADIN1WH


Mini-Com® DIN Rail Mount Adapter mounts to standard 35mm DIN rail and accepts any single port Mini-Com® Module, white. Includes a label and label cover.
Sub Brand IndustrialNet
Product Type Rail Mount Adapter
Material Plastic
Overall Width (In.) 1.89
Overall Width (mm) 48
Overall Depth (In.) 1.6
Overall Depth (mm) 40.6
Overall Height (In.) 0.75
Overall Height (mm) 40.6
Number of Ports 1
For Use With 35mm DIN Rail
Color White
Standards Met EN 60715, EN 50022, TH 35-7.5, UL94V-0, UL1863, RoHS Compliant
Includes Plastic Adapter, Label, Label Cover
Module Type Mini-Com
Connection Type UTP, STP, Fiber-Optic, A/V
Maximum Overall Height (In.) 1.89
Maximum Overall Height (mm) 48.1
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1