infrastructure for a connected world

An image of IndustrialNet 8-Port DIN Rail Mount Copper Patch Panel, RG
CDPP8RG


IndustrialNet, 8-port DIN rail mount patch panel. Includes screws to attach faceplate and Ultimate ID labels and clear label covers.
Product Type DIN Rail Mount Patch Panel
Patch Panel Style DIN Rail Mount
Material Polycarbonate
Connector Type Unshielded
Number of Ports 8
Module Type Mini-Com
Sub Brand Mini-Com
Number of Rack Units null
Identification Type Label Pocket
Overall Width (In.) 2.65
Overall Width (mm) 67.31
Standards Met Norme International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022; DIN 46277-3; BS 5584:1978; IEC 60068 Environmental Testing; cULus Listed to UL1863, RoHS compliance
Overall Depth (In.) 4.6
Overall Depth (mm) 116.84
Overall Height (In.) 6.62
Overall Height (mm) 168.14
Color Rock Gray
Includes Built-In Strain Relief Bar
RoHS Compliancy Status Compliant
Min. Order Qty. 1